Field Wireable Connector - MOSA M12 (Murrelektronik)

Field Wireable Connector - MOSA M12 (Murrelektronik)

Does not require soldering, crimping tools or screwing in for connection. This pressure welded type connector is ideal for reducing the time and effort required for connections. It also offers IP67 rating protection when connected.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
7000-12521-0000000
7000-12641-0000000
7050-12481-0000000
7050-12521-0000000
7050-12601-0000000
7050-12641-0000000
Part NumberVolume DiscountDays to Ship RoHSConnector series initials Series starting with numerals Applicable pin/contact

Quote

10Number[Others] 7000Male

Quote

10Number[Others] 7000Female

Quote

10Number[Others] 7050Male

Quote

10Number[Others] 7050Male

Quote

10Number[Others] 7050Female

Quote

10Number[Others] 7050Female

Loading...

  1. 1

Basic Information

Connector shape Round Number of cores 4 Application Cable connection
Allowable Current(A) 4 Allowable Voltage(V) 32 Wire connection method Crimp
Connection direction Straight IP Rating IP67 equivalent

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET