10A Crimp Contact

10A Crimp Contact
  • Volume Discount

10A, crimp contact

[Features]
• When using all contacts, the use of connectors in the CD insert series up to 250 V is supported at pollution level 3 (first column from left) pursuant to standard EN61984.
• If the number of contacts is reduced and they are arrayed appropriately, the connectors can be used at higher voltages.
• This is due to the fact that surface separation in air increases as the number of contacts decreases

Part Number

Configured Part Number is shown.

Part Number
CDFA 0.3
CDFA 0.5
CDFA 0.7
CDFA 1.0
CDFA 1.5
CDFA 2.5
CDFD 0.3
CDFD 0.5
CDFD 0.7
CDFD 1.0
CDFD 1.5
CDFD 2.5
CDMA 0.3
CDMA 0.5
CDMA 0.7
CDMA 1.0
CDMA 1.5
CDMA 2.5
CDMD 0.3
CDMD 0.5
CDMD 0.7
CDMD 1.0
CDMD 1.5
CDMD 2.5
Part NumberVolume DiscountDays to Ship RoHSApplicable pin/contact Surface treatment (material) Applicable wire size (cross section)
(mm²)
Applicable wire size (AWG)
Available

5 Days

CompliantFemale (socket)Silver-Plated0.14 to 0.3726 to 22
Available

5 Days

CompliantFemale (socket)Silver-Plated0.520
Available

5 Days

CompliantFemale (socket)Silver-Plated0.7518
Available

5 Days

CompliantFemale (socket)Silver-Plated118
Available

5 Days

CompliantFemale (socket)Silver-Plated1.516
Available

7 Days

CompliantFemale (socket)Silver-Plated2.514
Available

5 Days

CompliantFemale (socket)Gold-Plated0.14 to 0.3726 to 22
Available

5 Days

CompliantFemale (socket)Gold-Plated0.520
Available

5 Days

CompliantFemale (socket)Gold-Plated0.7518
Available

93 Days

CompliantFemale (socket)Gold-Plated118
Available

5 Days

CompliantFemale (socket)Gold-Plated1.516
Available

93 Days

CompliantFemale (socket)Gold-Plated2.514
Available

5 Days

CompliantMale (plug)Silver-Plated0.14 to 0.3726 to 22
Available

5 Days

CompliantMale (plug)Silver-Plated0.520
Available

5 Days

CompliantMale (plug)Silver-Plated0.7518
Available

5 Days

CompliantMale (plug)Silver-Plated118
Available

5 Days

CompliantMale (plug)Silver-Plated1.516
Available

10 Days

CompliantMale (plug)Silver-Plated2.514
Available

5 Days

CompliantMale (plug)Gold-Plated0.14 to 0.3726 to 22
Available

5 Days

CompliantMale (plug)Gold-Plated0.520
Available

5 Days

CompliantMale (plug)Gold-Plated0.7518
Available

93 Days

CompliantMale (plug)Gold-Plated118
Available

93 Days

CompliantMale (plug)Gold-Plated1.516
Available

93 Days

CompliantMale (plug)Gold-Plated2.514

Loading...

  1. 1

Basic Information

Connector shape Square shape Application Cable connection Allowable Current(A) 10
Allowable Voltage(V) 50 Wire connection method Crimp Part names Crimp contact

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support