Combination coupling (K-Flex + steel conduit tube, thin copper electrical wire use)【2-10 Pieces Per Package】

Combination coupling (K-Flex + steel conduit tube, thin copper electrical wire use)

[Features]
· PA combination coupling of thanks to connection of K-Flex and steel conduit.
· For use with thin steel conduit.
· Tensile strength of K-Flex and combination coupling is 1000N (Heavy JIS).

(i)Caution

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
KMKCP16
KMKCP22
KMKCP28
KMKCP36
KMKCP42
KMKCP54
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Connectable wire tube Connectable wire tube (etc.) Maximum outer diameter of compatible cable
(mm)
Properties Primary materials Notes Protection grade Flame retardant

10 Pieces Per Package

7 Days or more

16 (Note)C19 (nominal)/CTC19 (screw nominal)13Oil-resistantPA6(Note) Indicates KMS, KMV, KPF, KIC, KIH, KIV, KPBF, KUU, KCS, KMB, KIB, KM, and KI.IP67UL94V0

10 Pieces Per Package

7 Days or more

22 (Note)C25 (nominal)/CTC25 (screw nominal)18Oil-resistantPA6(Note) Indicates KMS, KMV, KPF, KIC, KIH, KIV, KPBF, KUU, KCS, KMB, KIB, KM, and KI.IP67UL94V0

5 Pieces Per Package

7 Days or more

28 (Note)C31 (nominal)/CTC31 (screw nominal)23Oil-resistantPA6(Note) Indicates KMS, KMV, KPF, KIC, KIH, KIV, KPBF, KUU, KCS, KMB, KIB, KM, and KI.IP67UL94V0

5 Pieces Per Package

7 Days or more

36 (Note)C39 (nominal)/CTC39 (screw nominal)33Oil-resistantPA6(Note) Indicates KMS, KMV, KPF, KIC, KIH, KIV, KPBF, KUU, KCS, KMB, KIB, KM, and KI.IP67UL94V0

2 Pieces Per Package

7 Days or more

42 (Note)C51 (nominal)/CTC51 (screw nominal)37Oil-resistantPA6(Note) Indicates KMS, KMV, KPF, KIC, KIH, KIV, KPBF, KUU, KCS, KMB, KIB, KM, and KI.IP67UL94V0

2 Pieces Per Package

7 Days or more

54 (Note)C63 (nominal)/CTC63 (screw nominal)48Oil-resistantPA6(Note) Indicates KMS, KMV, KPF, KIC, KIH, KIV, KPBF, KUU, KCS, KMB, KIB, KM, and KI.IP67UL94V0

Loading...

  1. 1

Basic Information

Temperature range(℃) -20 to 90

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET