KIP EP Rubber Insulation Wire for Internal Wiring in High Voltage Electrical Equipment

KIP EP Rubber Insulation Wire for Internal Wiring in High Voltage Electrical Equipment

[Features]
· Fujikura Dia Cable 6600 V.
· EP rubber insulation cable for electrical equipment with excellent flexibility, heat resistance, and tracking resistance.

Part Number

Configured Part Number is shown.

Part Number
KIP-8SQ-10
KIP-8SQ-20
KIP-8SQ-50
KIP-8SQ-100
KIP-8SQ-300
KIP-14SQ-10
KIP-14SQ-20
KIP-14SQ-50
KIP-14SQ-100
KIP-14SQ-300
KIP-22SQ-10
KIP-22SQ-20
KIP-22SQ-50
KIP-22SQ-100
KIP-22SQ-300
KIP-38SQ-10
KIP-38SQ-20
KIP-38SQ-50
KIP-38SQ-100
KIP-38SQ-300
KIP-60SQ-10
KIP-60SQ-20
KIP-60SQ-50
KIP-100SQ-10
KIP-100SQ-20
KIP-100SQ-50
KIP-150SQ-10
KIP-150SQ-20
KIP-150SQ-50
KIP-200SQ-10
KIP-200SQ-20
KIP-200SQ-50
Part NumberVolume DiscountDays to Ship Total length
(m)
Conductor cross section
(mm2)
AWG size Finished outer diameter
(mm)
Standard Other properties

4 Days

108812JIS C3611Flexibility, tracking resistance

4 Days

208812JIS C3611Flexibility, tracking resistance

4 Days

508812JIS C3611Flexibility, tracking resistance

4 Days

1008812JIS C3611Flexibility, tracking resistance

Quote

3008812JIS C3611Flexibility, tracking resistance

Quote

1014613JIS C3611Flexibility, tracking resistance

Quote

2014613JIS C3611Flexibility, tracking resistance

Quote

5014613JIS C3611Flexibility, tracking resistance

Quote

10014613JIS C3611Flexibility, tracking resistance

Quote

30014613JIS C3611Flexibility, tracking resistance

4 Days

1022414JIS C3611Flexibility, tracking resistance

4 Days

2022414JIS C3611Flexibility, tracking resistance

4 Days

5022414JIS C3611Flexibility, tracking resistance

4 Days

10022414JIS C3611Flexibility, tracking resistance

4 Days

30022414JIS C3611Flexibility, tracking resistance

Quote

1038116JIS C3611Flexibility, tracking resistance

Quote

2038116JIS C3611Flexibility, tracking resistance

Quote

5038116JIS C3611Flexibility, tracking resistance

Quote

10038116JIS C3611Flexibility, tracking resistance

Quote

30038116JIS C3611Flexibility, tracking resistance

Quote

10601/018JIS C3611Flexibility, tracking resistance

Quote

20601/018JIS C3611Flexibility, tracking resistance

Quote

50601/018JIS C3611Flexibility, tracking resistance

Quote

101004/021JIS C3611Flexibility, tracking resistance

Quote

201004/021JIS C3611Flexibility, tracking resistance

Quote

501004/021JIS C3611Flexibility, tracking resistance

Quote

101505/025JIS C3611Flexibility, tracking resistance

Quote

201505/025JIS C3611Flexibility, tracking resistance

Quote

501505/025JIS C3611Flexibility, tracking resistance

Quote

102006/028JIS C3611Flexibility, tracking resistance

Quote

202006/028JIS C3611Flexibility, tracking resistance

Quote

502006/028JIS C3611Flexibility, tracking resistance

Loading...

  1. 1

Basic Information

Number of cores 1 Rated voltage For High Voltages Shield None
Sheath Characteristic Heat resistance Ground wire None Insulation body materials Polyethylene type
Insulation body color Black

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support