• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 p.m. 10/21/2017 to 9:00 a.m. (EDT) 10/22/2017. We apologize for the inconvenience.
  • There are issues downloading CAD models for Press and Mold components from 2017/10/11. We are sorry for the inconvenience, and we are working to have this restored as quickly as possible. For details, please check here.

600V EM-FP-T Low-Voltage Fire-Resistant Cable

600V EM-FP-T Low-Voltage Fire-Resistant Cable

Made by Fujikura Dia Cable Ltd. Fire Department approved product. Fire resistant at 840℃ (for 30 minutes). Finished outer diameter of the cable equivalent to that of regular cables.

[Features]
▪ JECTEC fireproof, heat-resistant wire is certified by the Certification Committee.
・Finished cable diameter remains the same.
▪ Fire resistant at 840℃ (for 30 minutes), and the finished outer diameter of the cable is almost the same as CV and VVR cables.
・Termination processing is the same as that for regular cables.
・Does not emit toxic gases.
・Even in a fire, does not emit toxic halogen gases.
・Far more economical than MI cable, which is approved for exposed wiring and embedded conduits using HIV.
・Reduces labor and costs for wiring work.

Part Number

Configured Part Number is shown.

Part Number
600V EM-FP-T-14SQ-3-10
600V EM-FP-T-14SQ-3-11
600V EM-FP-T-14SQ-3-12
600V EM-FP-T-14SQ-3-13
600V EM-FP-T-14SQ-3-14
600V EM-FP-T-14SQ-3-15
600V EM-FP-T-14SQ-3-16
600V EM-FP-T-14SQ-3-17
600V EM-FP-T-14SQ-3-18
600V EM-FP-T-14SQ-3-19
600V EM-FP-T-14SQ-3-20
600V EM-FP-T-14SQ-3-21
600V EM-FP-T-14SQ-3-22
600V EM-FP-T-14SQ-3-23
600V EM-FP-T-14SQ-3-24
600V EM-FP-T-14SQ-3-25
600V EM-FP-T-14SQ-3-26
600V EM-FP-T-14SQ-3-27
600V EM-FP-T-14SQ-3-28
600V EM-FP-T-14SQ-3-29
600V EM-FP-T-14SQ-3-30
600V EM-FP-T-14SQ-3-31
600V EM-FP-T-14SQ-3-32
600V EM-FP-T-14SQ-3-33
600V EM-FP-T-14SQ-3-34
600V EM-FP-T-14SQ-3-35
600V EM-FP-T-14SQ-3-36
600V EM-FP-T-14SQ-3-37
600V EM-FP-T-14SQ-3-38
600V EM-FP-T-14SQ-3-39
600V EM-FP-T-14SQ-3-40
600V EM-FP-T-14SQ-3-41
600V EM-FP-T-14SQ-3-42
600V EM-FP-T-14SQ-3-43
600V EM-FP-T-14SQ-3-44
600V EM-FP-T-14SQ-3-45
600V EM-FP-T-14SQ-3-46
600V EM-FP-T-14SQ-3-47
600V EM-FP-T-14SQ-3-48
600V EM-FP-T-14SQ-3-49
600V EM-FP-T-14SQ-3-50
600V EM-FP-T-14SQ-3-51
600V EM-FP-T-14SQ-3-52
600V EM-FP-T-14SQ-3-53
600V EM-FP-T-14SQ-3-54
600V EM-FP-T-14SQ-3-55
600V EM-FP-T-14SQ-3-56
600V EM-FP-T-14SQ-3-57
600V EM-FP-T-14SQ-3-58
600V EM-FP-T-14SQ-3-59
600V EM-FP-T-14SQ-3-60
600V EM-FP-T-14SQ-3-61
600V EM-FP-T-14SQ-3-62
600V EM-FP-T-14SQ-3-63
600V EM-FP-T-14SQ-3-64
600V EM-FP-T-14SQ-3-65
600V EM-FP-T-14SQ-3-66
600V EM-FP-T-14SQ-3-67
600V EM-FP-T-14SQ-3-68
600V EM-FP-T-14SQ-3-69
Part NumberVolume DiscountDays to Ship Total length
(m)
Conductor cross section
(mm2)
AWG size Number of cores Finished outer diameter
(mm)
Conductor diameter
(mm)
Standard Other properties

7 Days

101463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

111463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

121463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

131463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

141463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

151463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

161463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

171463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

181463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

191463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

201463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

211463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

221463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

231463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

241463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

251463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

261463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

271463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

281463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

291463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

301463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

311463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

321463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

331463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

341463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

351463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

361463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

371463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

381463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

391463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

401463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

411463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

421463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

431463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

441463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

451463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

461463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

471463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

481463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

491463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

501463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

511463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

521463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

531463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

541463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

551463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

561463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

571463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

581463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

591463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

601463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

611463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

621463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

631463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

641463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

651463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

661463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

671463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

681463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

691463214.4JCS 4506, Fire and Disaster Management Agency Notice No.10Flame retardant

Loading...

Basic Information

Rated voltage 600V Shield None Sheath (outer coating) color Black
Ground wire None Sheath (outer coating) material Polyethylene type Insulation body materials Polyethylene
Insulation body color Black, White, Red Conductor configuration(Units/mm) Circular compression

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support