• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 p.m. 10/21/2017 to 10:00 a.m. (EDT) 10/22/2017. We apologize for the inconvenience.
  • There are issues downloading CAD models for Press and Mold components from 2017/10/11. We are sorry for the inconvenience, and we are working to have this restored as quickly as possible. For details, please check here.

6600V NH-FPT High-Voltage Fire-Resistant Cable

6600V NH-FPT High-Voltage Fire-Resistant Cable

Made by Fujikura Dia Cable Ltd. Fire and Disaster Management Agency approved product. Passes right angle tray test (IEEE383-1974), and produces almost no smoke. Emits no poisonous gases or gases corrosive to metals.

[Features]
・JECTEC Fire and Heat Resistant Cable Approval Committee certified product.
・Excellent flame retardant properties.
・Passes practical right angle tray testing (IEEE383-1974) assuming a group cable fire, offering fire resistance equivalent to or better than conventional products.
· Light transmittance during combustion is reduced to 1/3 of that of vinyl chloride (testing method ASTME-662).
・The materials do not include halogen type additives.
・Does not emit poisonous halogen gases or corrosive gases that may affect copper or stainless steel during a fire.
・Easy handling.
・Rated as having highest workability in testing using the Tokyo Fire Department's specified wiring method. Offers handling equivalent to that of conventional products, and is also economical.

Part Number

Configured Part Number is shown.

Part Number
6600V NH-FPT-38SQ-3-10
6600V NH-FPT-38SQ-3-11
6600V NH-FPT-38SQ-3-12
6600V NH-FPT-38SQ-3-13
6600V NH-FPT-38SQ-3-14
6600V NH-FPT-38SQ-3-15
6600V NH-FPT-38SQ-3-16
6600V NH-FPT-38SQ-3-17
6600V NH-FPT-38SQ-3-18
6600V NH-FPT-38SQ-3-19
6600V NH-FPT-38SQ-3-20
6600V NH-FPT-38SQ-3-21
6600V NH-FPT-38SQ-3-22
6600V NH-FPT-38SQ-3-23
6600V NH-FPT-38SQ-3-24
6600V NH-FPT-38SQ-3-25
6600V NH-FPT-38SQ-3-26
6600V NH-FPT-38SQ-3-27
6600V NH-FPT-38SQ-3-28
6600V NH-FPT-38SQ-3-29
6600V NH-FPT-38SQ-3-30
6600V NH-FPT-38SQ-3-31
6600V NH-FPT-38SQ-3-32
6600V NH-FPT-38SQ-3-33
6600V NH-FPT-38SQ-3-34
6600V NH-FPT-38SQ-3-35
6600V NH-FPT-38SQ-3-36
6600V NH-FPT-38SQ-3-37
6600V NH-FPT-38SQ-3-38
6600V NH-FPT-38SQ-3-39
6600V NH-FPT-38SQ-3-40
6600V NH-FPT-38SQ-3-41
6600V NH-FPT-38SQ-3-42
6600V NH-FPT-38SQ-3-43
6600V NH-FPT-38SQ-3-44
6600V NH-FPT-38SQ-3-45
6600V NH-FPT-38SQ-3-46
6600V NH-FPT-38SQ-3-47
6600V NH-FPT-38SQ-3-48
6600V NH-FPT-38SQ-3-49
6600V NH-FPT-38SQ-3-50
6600V NH-FPT-38SQ-3-51
6600V NH-FPT-38SQ-3-52
6600V NH-FPT-38SQ-3-53
6600V NH-FPT-38SQ-3-54
6600V NH-FPT-38SQ-3-55
6600V NH-FPT-38SQ-3-56
6600V NH-FPT-38SQ-3-57
6600V NH-FPT-38SQ-3-58
6600V NH-FPT-38SQ-3-59
6600V NH-FPT-38SQ-3-60
6600V NH-FPT-38SQ-3-61
6600V NH-FPT-38SQ-3-62
6600V NH-FPT-38SQ-3-63
6600V NH-FPT-38SQ-3-64
6600V NH-FPT-38SQ-3-65
6600V NH-FPT-38SQ-3-66
6600V NH-FPT-38SQ-3-67
6600V NH-FPT-38SQ-3-68
6600V NH-FPT-38SQ-3-69
Part NumberVolume DiscountDays to Ship Total length
(m)
Conductor cross section
(mm2)
AWG size Finished outer diameter
(mm)
Conductor outer diameter
(mm)
Standard Other properties

7 Days

10381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

11381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

12381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

13381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

14381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

15381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

16381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

17381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

18381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

19381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

20381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

21381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

22381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

23381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

24381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

25381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

26381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

27381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

28381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

29381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

30381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

31381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

32381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

33381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

34381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

35381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

36381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

37381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

38381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

39381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

40381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

41381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

42381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

43381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

44381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

45381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

46381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

47381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

48381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

49381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

50381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

51381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

52381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

53381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

54381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

55381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

56381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

57381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

58381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

59381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

60381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

61381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

62381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

63381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

64381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

65381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

66381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

67381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

68381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

7 Days

69381567.3JCS 4507, Fire and Disaster Management Agency Notice No.10Flame retardant

Loading...

Basic Information

Number of cores 3 Rated voltage For High Voltages Shield Present
Sheath Color Black Ground wire None Sheath Material Polyethylene type
Insulation body materials Polyethylene type Insulation body color White, red, blue Conductor configuration(Units/mm) Circular compression

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support