EM-FPF Flat Type Flame Retardant Cable

EM-FPF Flat Type Flame Retardant Cable

Made by Fujikura Dia Cable Ltd. Provides flame resistance at 840°C (for 30 minutes). The finished outer diameter of the cable is almost the same as CV and VVR cables. EM-FPF

[Features]
1. Boasts excellent flame retardancy.
・Passes the fire-retardancy vertical tray flame test (IEEE383-1974) for cables installed in a group;
flame retardancy is equivalent with that of conventional cables, or even better.
2. Produces only a limited amount of smoke.
· Light transmittance during combustion is reduced to 1/3 of vinyl chloride (test method ASTME-662).
3. Produces no toxic gases or gases corrosive to metals.
・Cable material does not include halogen type additives.
・During fire, does not emit poisonous halogen gases or corrosive gases that may affect copper or stainless steel.
・Easy handling
・Provides highest workability for standard wiring method as specified by the Tokyo Fire Department. Easy to handle as well as cost effective.

Part Number

Configured Part Number is shown.

Part Number
EM-FPF-1.2MM-2-10
EM-FPF-1.2MM-2-11
EM-FPF-1.2MM-2-12
EM-FPF-1.2MM-2-13
EM-FPF-1.2MM-2-14
EM-FPF-1.2MM-2-15
EM-FPF-1.2MM-2-16
EM-FPF-1.2MM-2-17
EM-FPF-1.2MM-2-18
EM-FPF-1.2MM-2-19
EM-FPF-1.2MM-2-20
EM-FPF-1.2MM-2-21
EM-FPF-1.2MM-2-22
EM-FPF-1.2MM-2-23
EM-FPF-1.2MM-2-24
EM-FPF-1.2MM-2-25
EM-FPF-1.2MM-2-26
EM-FPF-1.2MM-2-27
EM-FPF-1.2MM-2-28
EM-FPF-1.2MM-2-29
EM-FPF-1.2MM-2-30
EM-FPF-1.2MM-2-31
EM-FPF-1.2MM-2-32
EM-FPF-1.2MM-2-33
EM-FPF-1.2MM-2-34
EM-FPF-1.2MM-2-35
EM-FPF-1.2MM-2-36
EM-FPF-1.2MM-2-37
EM-FPF-1.2MM-2-38
EM-FPF-1.2MM-2-39
EM-FPF-1.2MM-2-40
EM-FPF-1.2MM-2-41
EM-FPF-1.2MM-2-42
EM-FPF-1.2MM-2-43
EM-FPF-1.2MM-2-44
EM-FPF-1.2MM-2-45
EM-FPF-1.2MM-2-46
EM-FPF-1.2MM-2-47
EM-FPF-1.2MM-2-48
EM-FPF-1.2MM-2-49
EM-FPF-1.2MM-2-50
EM-FPF-1.2MM-2-51
EM-FPF-1.2MM-2-52
EM-FPF-1.2MM-2-53
EM-FPF-1.2MM-2-54
EM-FPF-1.2MM-2-55
EM-FPF-1.2MM-2-56
EM-FPF-1.2MM-2-57
EM-FPF-1.2MM-2-58
EM-FPF-1.2MM-2-59
EM-FPF-1.2MM-2-60
EM-FPF-1.2MM-2-61
EM-FPF-1.2MM-2-62
EM-FPF-1.2MM-2-63
EM-FPF-1.2MM-2-64
EM-FPF-1.2MM-2-65
EM-FPF-1.2MM-2-66
EM-FPF-1.2MM-2-67
EM-FPF-1.2MM-2-68
EM-FPF-1.2MM-2-69
Part NumberVolume DiscountDays to Ship Total length
(m)
Number of cores Finished outer diameter
(mm)
Conductor diameter
(mm)
Insulation body color Standard Thickness of fireproof layer
(mm)
Other properties

4 Days

1026.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

1126.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

1226.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

1326.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

1426.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

1526.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

1626.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

1726.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

1826.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

1926.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

2026.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

2126.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

2226.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

2326.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

2426.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

2526.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

2626.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

2726.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

2826.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

2926.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

3026.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

3126.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

3226.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

3326.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

3426.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

3526.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

3626.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

3726.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

3826.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

3926.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

4026.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

4126.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

4226.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

4326.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

4426.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

4526.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

4626.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

4726.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

4826.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

4926.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

5026.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

5126.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

5226.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

5326.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

5426.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

5526.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

5626.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

5726.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

5826.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

5926.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

6026.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

6126.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

6226.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

6326.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

6426.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

6526.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

6626.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

6726.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

6826.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

4 Days

6926.2x9.51.2Black, WhiteJCS 4506, Fire and Disaster Management Agency Notice No.100.5Flame retardant

Loading...

Basic Information

Rated voltage 600V Shield None Sheath (outer coating) color Black
Ground wire None Sheath (outer coating) material Polyethylene type Insulation body materials Polyethylene

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support