CanaFlex CD

CanaFlex CD

Manufactured from synthetic resin, Kanaflex CD is extremely lightweight and easy to transport. Good flexibility and difficult to break. Easy to implement by one-touch parts.

[Features]
· Extremely lightweight and easy to transport.
· Good flexibility and difficult to break.
· Reel length: 50 m (≥ ⌀ 28 mm = 30 m/reel).
· Excellent flame retardant performance.
· Easy to implement by one-touch parts.
· Smooth cable draw.
· Superior durability and corrosion resistance.
· Manufactured from synthetic resin — no bending (bend processing) is required.

Part Number

Configured Part Number is shown.

Part Number
KFCD-14
KFCD-16
KFCD-22
KFCD-28
KFCD-36
Part NumberVolume DiscountDays to Ship Outer diameter
(mm)
Reference inner diameter
(mm)

6 Days or more

19.014

4 Days or more

21.016

4 Days or more

27.522

4 Days or more

34.028

4 Days or more

42.036

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support