Kanaflex Super N Type

Kanaflex Super N Type

Synthetic plastic makes it extremely lightweight and easy to transport. Good flexibility, difficult to break, flame retardant. Simpler maintenance with one-touch parts.

[Features]
· Extremely lightweight.
· Highly flexible and difficult to break.
Long type: 50 m roll (φ 28 or more: 30 m roll).
· Excellent flame retardancy, despite being a light and pliable one-layer tube.
· Construction is simple using one-touch parts.
· Cable pull-in is smooth.
· Superior durability and corrosion resistance.
Bending (bending processing) not necessary due to the synthetic resin material.
Exposed piping is possible.

Part Number

Configured Part Number is shown.

Part Number
KFSN-14
KFSN-16
KFSN-22
KFSN-28
Part NumberVolume DiscountDays to Ship Outer diameter
(mm)
Reference inner diameter
(mm)

33 Days or more

21.515.2

4 Days or more

23.016.3

4 Days or more

30.523.5

4 Days or more

36.528.9

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support