PuraMall corner joint accessories (free type)【1-10 Pieces Per Package】

PuraMall corner joint accessories (free type)

Corner joint for use with PuraMall (free type)

[Features]
Used with cables that exit from a point in the ceiling.
▪ With knockout that is compatible with a combination of Malls No. 1-5.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
MLC-FJ
MLC-FW
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Color Notes

5 Days or more

BeigeWith NO. 1 to 5 MORU combined knockout

10 Pieces Per Package

4 Days or more

Wall whiteWith NO. 1 to 5 MORU combined knockout

Loading...

  1. 1

Basic Information

Product name Corner joint (free type) Standard Size PURAMORU· E MORU Dimensions(mm) 77(B)x43.8(H)x43.6(L)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support