• MISUMI is open to support you, but some lead times may be impacted. Read more about our COVID 19 Response

Mold Switch Box - (for 3)

Mold Switch Box - (for 3)

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· With a multi-use knockout that conforms to molding numbers 1 - 3 for 1 piece, and molding numbers 1 - 4 for 2 and 3 pieces.
· Knock-outs are provided on the sides so that wiring next to the wall is possible.
· Line-up of 10 colors matching plastic models.

Edit Part Configuration

Part Number

Configure to get your Part Number

Part Number
MSB-3G
MSB-3J
MSB-3W
Part NumberVolume DiscountDays to Ship Color

4 Days

Gray

4 Days

Beige

4 Days

Wall white

Loading...

  1. 1

Basic Information

Width W(mm) 166 Height H(mm) 120.5 Depth D(mm) 38
Representative standards PSE Type For 3 pieces Knock Included

Additional Products in this Category

Customers Who Viewed This Item Also Viewed