Bending Accessory for Cable Protector Molding (Aluminum)

Bending Accessory for Cable Protector Molding (Aluminum)

[Features]
·This is a silver bending unit for use with cable protector molding (aluminum).

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
OPM-3A
OPM-4A
OPM-5A
OPM-7A
OPM-8A
OPM-10A
Part NumberVolume DiscountDays to Ship Standard Size Dimensions
(mm)

4 Days or more

OP3 type33.8(B)x9.9(H)x51.9(L)

4 Days or more

OP4 type50.4(B)x12.7(H)x69.2(L)

4 Days or more

OP5 type60(B)x13.6(H)x85.5(L)

4 Days or more

OP7 type75(B)x15.2(H)x102.5(L)

4 Days or more

OP8 type85(B)x17.2(H)x115(L)

4 Days or more

OP10 type105.5(B)x22(H)x137.8(L)

Loading...

  1. 1

Basic Information

Product name Curved Use/application For WAGONMORU (aluminum) Color Silver

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support