Cable Protector Molding (Soft Type)

Cable Protector Molding (Soft Type)

For roadsides and other temporary exhibition walkways, this soft type cable protector molding is optimal for protecting cables at temporary facilities (both indoor and outdoor use).

[Features]
• This product is optimal for protecting cables at temporary facilities such as roadsides and other temporary exhibition walkways.
• Designed with a gentle slope to make it easy for the wheels of carts, automobiles, and other vehicles to roll over.
• Vehicles up to standard automobile weight can pass over this molding (the stowed cables should be Cabtire cables, and vehicles should drive slowly).
• The central electrical wiring hole features a wire input slit for easy access.
• This product is made from soft plastic with strong weatherproof properties and durability in hot and cold outdoor conditions.
• Because the material used is a soft type, it can be used in areas with uneven flooring and where slight bending is required, absorbing shock and protecting the cables.
• For slippery flooring, use double-sided tape, packing tape, or some other adhesive to fix the product in place.
• The long length makes transport and construction easy.
• Use a cutter or similar tool to cut the material to the length and angle required.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
OPS6
OPS6-J
OPS8
OPS8-J
OPS11
OPS11-J
Part NumberVolume DiscountDays to Ship Color Dimension (B x H x L)

4 Days or more

Black58mmx15.5mmx10m

4 Days or more

Beige58mmx15.5mmx10m

4 Days or more

Black78mmx23.5mmx10m

4 Days or more

Beige78mmx23.5mmx10m

4 Days or more

Black109mmx31.5mmx5m

4 Days or more

Beige109mmx31.5mmx5m

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support