Wagon guide accessories up

Wagon guide accessories up

This is a crossover for use with cable protector molding.

[Features]
· Equipped with a base; the cover is just placed over the lid for the cable protector (not the end with an end taper).
· Easy to position.
· A nail hole is provided in the base and the rack can be nailed on (not the end).
· A wide variety of colors is available to match to the cable protector.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
OPU-3G
OPU-3J
OPU-3LB
OPU-3M
OPU-4G
OPU-4J
OPU-4LB
OPU-4M
OPU-5G
OPU-5J
OPU-5LB
OPU-5M
OPU-7G
OPU-7J
OPU-7LB
OPU-7M
OPU-8G
OPU-8J
OPU-8LB
OPU-8M
OPU-10G
OPU-10J
OPU-10LB
OPU-10M
Part NumberVolume DiscountDays to Ship Standard Size Color Dimensions
(mm)

4 Days or more

OP3 typeGray33.8(B)x9.9(H)x38(L)

4 Days or more

OP3 typeBeige33.8(B)x9.9(H)x38(L)

4 Days or more

OP3 typeLight brown33.8(B)x9.9(H)x38(L)

4 Days or more

OP3 typeTranslucent White33.8(B)x9.9(H)x38(L)

4 Days or more

OP4 typeGray50.4(B)x12.7(H)x48(L)

4 Days or more

OP4 typeBeige50.4(B)x12.7(H)x48(L)

4 Days or more

OP4 typeLight brown50.4(B)x12.7(H)x48(L)

4 Days or more

OP4 typeTranslucent White50.4(B)x12.7(H)x48(L)

4 Days or more

OP5 typeGray60(B)x13.6(H)x55(L)

4 Days or more

OP5 typeBeige60(B)x13.6(H)x55(L)

4 Days or more

OP5 typeLight brown60(B)x13.6(H)x55(L)

4 Days or more

OP5 typeTranslucent White60(B)x13.6(H)x55(L)

4 Days or more

OP7 typeGray75(B)x15.2(H)x63(L)

4 Days or more

OP7 typeBeige75(B)x15.2(H)x63(L)

4 Days or more

OP7 typeLight brown75(B)x15.2(H)x63(L)

4 Days or more

OP7 typeTranslucent White75(B)x15.2(H)x63(L)

4 Days or more

OP8 typeGray85(B)x17.2(H)x75(L)

Quote

OP8 typeBeige85(B)x17.2(H)x75(L)

4 Days or more

OP8 typeLight brown85(B)x17.2(H)x75(L)

4 Days or more

OP8 typeTranslucent White85(B)x17.2(H)x75(L)

4 Days or more

OP10 typeGray105.5(B)x22(H)x98(L)

Quote

OP10 typeBeige105.5(B)x22(H)x98(L)

4 Days or more

OP10 typeLight brown105.5(B)x22(H)x98(L)

4 Days or more

OP10 typeTranslucent White105.5(B)x22(H)x98(L)

Loading...

  1. 1

Basic Information

Product name Start-up

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support