• MISUMI is open to support you, but some lead times may be impacted. Read more about our COVID 19 Response

Slide Box with Stand【1-100 Pieces Per Package】

Slide Box with Stand

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· This is a slide box with a wide array of sizes and features.
· Four-way and five-way models are ideal for home automation and centralized management in one location.
· With a magnet attached, holes can easily be bored in the box using a hole saw.
· PF piping 14 to 22 can be directly laid from the top or side. No problem even if there is a rear wall.

Edit Part Configuration

Part Number

Configure to get your Part Number

Part Number
SB-3W
SBH
SBO
SBW
SBW-M
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Width W
(mm)
Height H
(mm)
Type Standard Size Separator Self-tapping screw Notes

4 Days

155102For 3 piecesKnock A, BPresentNoneHole saw drilling component

4 Days

65106For 1 piecesKnock ANoneNoneHole saw drilling component

100 Pieces Per Package

4 Days

65106For 1 piecesKnock ANonePresentHole saw drilling component

10 Pieces Per Package

4 Days

109102For 2 piecesKnock A, BNoneNoneHole saw drilling component

4 Days

109102For 2 piecesKnock A, BPresentNoneHole saw drilling component

Loading...

  1. 1

Basic Information

Depth D(mm) 36 Representative standards PSE Conforming pipe TL flexible (14,16, 22), PF tube (14,16, 22), CD tube (14,16, 22)
Knock Included Detection magnet None

Additional Products in this Category

Customers Who Viewed This Item Also Viewed