• MISUMI is open to support you, but some lead times may be impacted. Read more about our COVID 19 Response

Octagonal Concrete Box (iron)

Octagonal Concrete Box (iron)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Octagonal Concrete Box (iron)
  • Octagonal Concrete Box (iron)

Iron box with upper face knockout hole. Electrodeposition coated surface.

[Features]
· Electrodeposition coated (black).

Edit Part Configuration

Part Number

Configure to get your Part Number

Part Number
OF-8CB-54N
OF-8CB-75N
Part NumberVolume DiscountDays to Ship Depth D
(mm)
Standard Size

4 Days

56Deep I type

4 Days

77Deep Ⅱ type

Loading...

  1. 1

Basic Information

Width W(mm) 102 Height H(mm) 133 Materials Iron
Representative standards PSE Color Black Coating replacement cover type Electrodeposition coating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed