Programmable Controller CPM2C, Temperature Sensor Unit

Programmable Controller CPM2C, Temperature Sensor Unit

Programmable Controller CPM2C, Temperature Sensor Unit

Edit Part Configuration

Part Number

Configured Part Number is shown.

CPM2C-TS001

Part Number
CPM2C-TS001
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Basic Information

Type Input Input type Thermocouple Number of Input Channels 2
Terminal shape Terminal block Representative standards CE / UL / CSA

Please check the type/dimensions/specifications of the part CPM2C-TS001 in the Programmable Controller CPM2C, Temperature Sensor Unit series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET