Link Terminal Series B7A Interface Unit

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
CJ1W-B7A04
CJ1W-B7A14
CJ1W-B7A22
Part NumberVolume DiscountDays to Ship Number of inputs
(Point)
Number of output points
(Point)
Processing In Event of Errors Notes

5 Days or more

-64-B7A Interface Unit

5 Days or more

64-HOLDB7A Interface Unit

5 Days or more

3232HOLD (Input Only)B7A Interface Unit

Loading...

  1. 1

Basic Information

Type Other Additional functions Input/output Connection terminal Connector
Representative standards CE / UL / CUL / CSA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET