S Controller SRM1

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
SRM1-C01-V2
SRM1-C02-V2
Part NumberVolume DiscountDays to Ship Communication function

5 Days or more

-

5 Days or more

RS-232C

Loading...

  1. 1

Basic Information

Type Master station Control Type Network Varieties CompoBus/S Additional functions Input/output / Communication function
Connection terminal Terminal block/connector Representative standards CE / UL / CSA Number of inputs(Point) 128
Number of output points(Point) 128

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET