Terminal SRT2

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
SRT2-AD04
SRT2-DA02
SRT2-ID08
SRT2-ID08-1
SRT2-ID08S
SRT2-ID16
SRT2-ID16-1
SRT2-ID16T
SRT2-ID32ML
SRT2-MD16T
SRT2-OD08
SRT2-OD16
SRT2-OD16-1
SRT2-OD16T
SRT2-OD32ML
SRT2-ROC08
SRT2-ROC16
SRT2-VID16ML
SRT2-VOD16ML
Part NumberVolume DiscountDays to Ship RoHSType Additional functions Connection terminal Mounting method Representative standards Number of inputs
(Point)
Number of output points
(Point)
Internal I/O Common Line Processing (Polarity, Input/Output Types etc.) Control output

5 Days or more

-Slave stationAnalog I/O / Communication functionTerminal blockScrew mountCE / UL / CSA4---

5 Days or more

-Slave stationAnalog I/O / Communication functionTerminal blockScrew mountCE / UL / CSA-2--

4 Days or more

-Slave stationInput/output / Communication functionTerminal blockScrew mount / DIN mount combinationCE / UL / CSA8-NPN compatible-

5 Days or more

-Remote I/O stationInput/output / Communication functionTerminal blockScrew mount / DIN mount combinationCE / UL / CSA8-PNP compatible-

5 Days or more

-Slave stationInput/output / Communication functionTerminal block/connectorScrew mount / DIN mount combination-8-NPN compatible-

4 Days or more

-Slave stationInput/output / Communication functionTerminal blockScrew mount / DIN mount combinationCE / UL / CSA16-NPN compatible-

5 Days or more

-Slave stationInput/output / Communication functionTerminal blockScrew mount / DIN mount combinationCE / UL / CSA16-PNP compatible-

5 Days or more

-Remote I/O stationInput/output / Communication functionTerminal blockScrew mount / DIN mount combinationCE / UL / CSA16-NPN compatible-

5 Days or more

-Remote I/O stationInput/output / Communication functionConnectorScrew mount / DIN mount combinationCE / UL / CSA32-NPN compatible-

5 Days or more

-Remote I/O stationInput/output / Communication functionTerminal blockScrew mount / DIN mount combinationCE / UL / CSA88NPN compatible-

5 Days or more

-Slave stationInput/output / Communication functionTerminal blockScrew mount / DIN mount combinationCE / UL / CSA-8NPN compatible-

4 Days or more

-Remote I/O stationInput/output / Communication functionTerminal blockScrew mount / DIN mount combinationCE / UL / CSA-16NPN compatible-

5 Days or more

-Remote I/O stationInput/output / Communication functionTerminal blockScrew mount / DIN mount combinationCE / UL / CSA-16PNP compatible-

5 Days or more

-Remote I/O stationInput/output / Communication functionTerminal blockScrew mount / DIN mount combinationCE / UL / CSA-16NPN compatible-

5 Days or more

-Remote I/O stationInput/output / Communication functionConnectorScrew mount / DIN mount combinationCE / UL / CSA-32NPN compatible-

5 Days or more

-Slave stationInput/output / Communication functionTerminal blockScrew mount / DIN mount combinationCE / UL / CSA-8-Relay output

4 Days or more

10Slave stationInput/output / Communication functionTerminal blockScrew mount / DIN mount combinationCE / UL / CSA-16-Relay output

5 Days or more

-Remote I/O stationInput/output / Communication functionConnectorScrew mount / DIN mount combinationCE / UL / CSA16-NPN compatible-

5 Days or more

-Remote I/O stationInput/output / Communication functionConnectorScrew mount / DIN mount combinationCE / UL / CSA-16NPN compatible-

Loading...

  1. 1

Basic Information

Control Type Network Varieties CompoBus/S

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET