Reciprocal operation relay, 61F

Reciprocal operation relay, 61F

The controller increases the life of your motor and allows for single pump operation as an emergency measure during pump failures or when cleaning tanks.
[Features]
· An electronic relay with the same operational functionality as the Model G4Q latching relay.
· Has a shorter power supply application time than the Model G4Q and no restrictions on the mounting direction.
· Plug-in type also available (Model 61F-APN2).
· Prevents rusting in the auxiliary pump and insulation deterioration in the motor.
[Applications]
· The liquid surface control relay makes it ideal for automatic water supply and drainage applications.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
61F-APN2 AC100V
61F-APN2 AC200V
Part NumberVolume DiscountDays to Ship Power supply voltage
(V)

5 Days or more

AC100

4 Days or more

AC200

Loading...

  1. 1

Basic Information

Type Compact/plug-in type

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET