61F multifunction series

61F multifunction series

61F versatile series

[Features]
· Building block system direct mounting type.
· Basic model in which attachment and maintenance are easy.
· Maintenance is easy because the relay unit is a building block system.
· Includes an LED operation display for checking the operation status in a glance.
· A tropical ready type and a version for high temperatures are also available.
· Provides stable detection even when the operating ambient temperature is high.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
61F-G1-2 AC100/200
61F-GP-NH3 AC100
61F-GP-NH3 AC200
Part NumberVolume DiscountDays to Ship Type Power supply voltage
(V)
Notes

5 Days or more

General useAC100/200The 61F-G feature includes two circuits

5 Days or more

For high sensitivityAC100Operating resistance between electrodes: 0 – ≈ 200 kΩ, return resistance between electrodes: 500 kΩ – ∞ Ω

5 Days or more

For high sensitivityAC200Operating resistance between electrodes: 0 – ≈ 200 kΩ, return resistance between electrodes: 500 kΩ – ∞ Ω

Loading...

  1. 1

Basic Information

Type Multifunction

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET