Multipoint Power Controller G3ZA

Edit Part Configuration

Part Number

Configured Part Number is shown.

G3ZA-4H203-FLK-UTU

Part Number
G3ZA-4H203-FLK-UTU
Part NumberVolume DiscountDays to Ship Notes

5 Days or more

Number of control points: 4 — includes a heater open-circuit detection function

Loading...

  1. 1

Basic Information

Type Main body Power supply voltage(V) AC100 to 240

Please check the type/dimensions/specifications of the part G3ZA-4H203-FLK-UTU in the Multipoint Power Controller G3ZA series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET