FFR Type Front Rail

Part Number

Configured Part Number is shown.

Part Number
FFR-22N
FFR-22W
FFR-43N
FFR-43W
Part NumberVolume DiscountDays to Ship RoHSL
(mm)
Specifications HP

4 Days or more

Compliant218.44Front rail42

5 Days or more

Compliant218.44Double-level front rail42

4 Days or more

Compliant431.8Front rail84

5 Days or more

Compliant431.8Double-level front rail84

Loading...

  1. 1

Basic Information

Color/Surface treatment Clear Alodine Screw size(mm) M4 bind x 4 Material Aluminum extrusion

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support