• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 2/24/2018 to 9:30 a.m. 2/25/2018 (EST) We apologize for the inconvenience.

FRR Type Rear Rail

FRR Type Rear Rail

[Features]
· A large assortment is available.
· High load tolerant model which can be screw-fastened in two locations.
· An M2.5 tap is cut on the connector mounting element for pattern C.

Part Number

Configured Part Number is shown.

Part Number
FRR-22B
FRR-22C
FRR-22E
FRR-43B
FRR-43C
FRR-43E
Part NumberVolume DiscountDays to Ship RoHSL
(mm)
Specifications HP Notes

4 Days or more

Compliant218.44Rear rail pattern B42Constituent components for NS / NSH series

5 Days or more

Compliant218.44Rear rail pattern C42Constituent components for NS / NSH series

5 Days or more

Compliant218.44Rear rail pattern E42Constituent components for NS / NSH series

18 Days or more

Compliant431.8Rear rail pattern B84Constituent components for NS / NSH series

5 Days or more

Compliant431.8Rear rail pattern C84Constituent components for NS / NSH series

4 Days or more

Compliant431.8Rear rail pattern E84Constituent components for NS / NSH series

Loading...

  1. 1

Basic Information

Color/Surface treatment Clear Alodine Screw size(mm) M4 bind x 4 Material Aluminum extrusion

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support