• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 2/24/2018 to 9:30 a.m. 2/25/2018 (EST) We apologize for the inconvenience.

FSR Type Rear Center Rail

FSR Type Rear Center Rail

[Features]
· A large assortment is available.
· Pattern C should be used when directly mounting a backplane.
· This pattern is distinct from pattern B in that +3 mm is added to the inside.

Part Number

Configured Part Number is shown.

Part Number
FSR-22B
FSR-22E
FSR-43B
FSR-43E
Part NumberVolume DiscountDays to Ship RoHSL
(mm)
Specifications HP Notes

5 Days or more

Compliant218.44Rear center rail pattern B42Constituent components for NS / NSH series

5 Days or more

Compliant218.44Rear center rail pattern E42Constituent components for NS / NSH series

5 Days or more

Compliant431.8Rear center rail pattern B84Constituent components for NS / NSH series

11 Days or more

Compliant431.8Rear center rail pattern E84Constituent components for NS / NSH series

Loading...

  1. 1

Basic Information

Color/Surface treatment Clear Alodine Screw size(mm) M4 bind x 2 Material Aluminum extrusion

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support