SPS Type Suspension System

SPS Type Suspension System

[Features]
· This is a suspension system used for the mounting of various equipment.
· Can be used in combination with a straight pipe, movable angle joint, mounting bracket, mounting base or desk clamp.
· Pipes can be cut to a length specified by the customer.
· Components can also be used for various applications as individual parts.

Part Number

Configured Part Number is shown.

Part Number
SPS-A80B
SPS-A80S
SPS-A1000B
SPS-A1000S
SPS-A150B
SPS-A150S
SPS-A200B
SPS-A200S
SPS-A300B
SPS-A300S
SPS-A400B
SPS-A400S
SPS-A600B
SPS-A600S
SPS-FKB
SPS-K54B
SPS-K56B
SPS-K120B
Part NumberVolume DiscountDays to Ship RoHSColor/Surface treatment L
(mm)
Screw size
(mm)
Material Specifications

5 Days or more

CompliantBlack alumite80-6063S-T5 Aluminum AlloySPS-A type straight aluminum pipe

5 Days or more

CompliantSilver alumite80-6063S-T5 Aluminum AlloySPS-A type straight aluminum pipe

5 Days or more

CompliantBlack alumite1000-6063S-T5 Aluminum AlloySPS-A type straight aluminum pipe

Quote

CompliantSilver alumite1000-6063S-T5 Aluminum AlloySPS-A type straight aluminum pipe

5 Days or more

CompliantBlack alumite150-6063S-T5 Aluminum AlloySPS-A type straight aluminum pipe

Quote

CompliantSilver alumite150-6063S-T5 Aluminum AlloySPS-A type straight aluminum pipe

Quote

CompliantBlack alumite200-6063S-T5 Aluminum AlloySPS-A type straight aluminum pipe

5 Days or more

CompliantSilver alumite200-6063S-T5 Aluminum AlloySPS-A type straight aluminum pipe

5 Days or more

CompliantBlack alumite300-6063S-T5 Aluminum AlloySPS-A type straight aluminum pipe

5 Days or more

CompliantSilver alumite300-6063S-T5 Aluminum AlloySPS-A type straight aluminum pipe

Quote

CompliantBlack alumite400-6063S-T5 Aluminum AlloySPS-A type straight aluminum pipe

5 Days or more

CompliantSilver alumite400-6063S-T5 Aluminum AlloySPS-A type straight aluminum pipe

5 Days or more

CompliantBlack alumite600-6063S-T5 Aluminum AlloySPS-A type straight aluminum pipe

5 Days or more

CompliantSilver alumite600-6063S-T5 Aluminum AlloySPS-A type straight aluminum pipe

5 Days or more

CompliantBlack Paint-M4 x 16 cap bolt x 1, M4 x 4 mounting screws x 4, Allen wrench includedADC12SPS-FKB type angle movable joint

4 Days or more

CompliantMounting Bracket, Black Coating / Fixing Bracket, Trivalent Chromate-M4 x 10 countersunk screws x 2, M4 x M4 mounting screws x 2, Allen wrench includedMounting bracket, ADC12 / fixing bracket, ironSPS-K type square mounting bracket

5 Days or more

CompliantMounting Bracket, Black Coating / Fixing Bracket, Trivalent Chromate-M4x10 countersunk screw x 4, M4 x M4 set screw x 2, hex wrench includedMounting bracket, ADC12 / fixing bracket, ironSPS-K round type mounting bracket

5 Days or more

CompliantMounting Base, Black Coating / Grommet with Membrane, Black-M4 x 4 mounting screws x 2, Allen wrench includedMounting base, ADC12 / grommet with membrane, synthetic rubberSPS-K type Ø120 mounting base

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support