• MISUMI USA offices and warehouses will close for the Christmas Holiday
    MISUMI USA will be closed Friday, December 22, 2017 and Monday, December 25, 2017 for the Christmas holiday. Orders submitted after 8:00 p.m. Eastern Time on Thursday, December 21 will be processed Saturday, December 23. Online quoting will be available on our Web Ordering System. We wish you all a happy holiday season!

AE Type Aluminum Extrusion

AE Type Aluminum Extrusion

[Features]
- The AE type frame case is a component that was designed for use with large cases.
· With a standard case, the large size is too small, so use this when a large size is necessary.
▪ AE-501 frame and CB-1 corner block can be assembled just by tightening the dedicated installation screws from the inside (using a nut screwdriver).
· The panel is mounted using screws on 6 surfaces so determine dimensions using a calculation method for the panel to manufacture.
- The frame can be cut to specified dimensions, so please give it a try.

Part Number

Configured Part Number is shown.

AE-501

Part Number
AE-501
Part NumberVolume DiscountDays to Ship RoHS

5 Days

Compliant

Loading...

  1. 1

Basic Information

Color specifications/surface treatment Silver alumite Material Aluminum

Please check the type/dimensions/specifications of the part AE-501 in the AE Type Aluminum Extrusion series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support