CSGS Type Reverse Insertion Prevention Guide Sleal【10 Pieces Per Package】

CSGS Type Reverse Insertion Prevention Guide Sleal

[Features]
· This is a guide rail designed to ensure correct battery insertion.
· Already included in the CS and CSS series.
· Can be used when loss or damage is a concern.

Part Number

Configured Part Number is shown.

CSGS-2032

Part Number
CSGS-2032
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship RoHS

10 Pieces Per Package

5 Days

Compliant

Loading...

  1. 1

Basic Information

W(mm) 12 H(mm) 12 Supported models/application CSS / CS series
Material YUPO + PP

Please check the type/dimensions/specifications of the part CSGS-2032 in the CSGS Type Reverse Insertion Prevention Guide Sleal series.

Additional Products in this Category

Tech Support