Small Cap Plug - Mini-XL Series (ITT Cannon)

Small Cap Plug - Mini-XL Series (ITT Cannon)

[Features]
· A Mini-XL Series plug (small cap).
· A smaller plug that has inherited the one-touch lock of XL Series.
· Also supports applications other than broadcast equipment.

Edit Part Configuration

Part Number

Configure to get your Part Number

Part Number
M-XL-3-11S
M-XL-3-12S
M-XL-4-11S
M-XL-4-12S
M-XL-5-11S
M-XL-5-12S
M-XL-6-11S
M-XL-6-12S
Part NumberVolume DiscountDays to Ship Connector series initials Applicable pin/contact Number of cores Contact arrangement Shell style Operating temperature range
(℃)
Applicable wire (maximum)
(AWG)
Wire cross-sectional area (maximum)
(mm2)
Contact material: Finished

4 Days or more

MNOFemale (socket)33Socket Plug-35 to +85240.2Copper alloy/gold-plated

4 Days or more

MNOMale (plug)33Pin plug-35 to +85240.2Copper alloy/gold-plated

4 Days or more

MNOFemale (socket)44Socket Plug-35 to +85240.2Copper alloy/gold-plated

4 Days or more

MNOMale (plug)44Pin plug-35 to +85240.2Copper alloy/gold-plated

11 Days or more

MNOFemale (socket)55Socket Plug-35 to +85240.2Copper alloy/gold-plated

11 Days or more

MNOMale (plug)55Pin plug-35 to +85240.2Copper alloy/gold-plated

11 Days or more

MNOFemale (socket)66Socket Plug-35 to +85240.2Copper alloy/gold-plated

11 Days or more

MNOMale (plug)66Pin plug-35 to +85240.2Copper alloy/gold-plated

Loading...

  1. 1

Basic Information

Connector shape Circular Type MNO M-XL Application Cable connection
Allowable Current(A) 3 Allowable Voltage(V) 125 Wire connection method Solder
Connection direction Straight IP Rating None Cap variations Small cap

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET