XPE Series

Edit Part Configuration

Part Number

Configured Part Number is shown.

 
Part Number
XPE-12-B
XPE-12-G
XPE-12-R
XPE-12-Y
XPE-24-B
XPE-24-G
XPE-24-R
XPE-24-Y
XPE-M2-B
XPE-M2-G
XPE-M2-R
XPE-M2-Y
Part NumberVolume DiscountDays to Ship Rated voltage
(V)
Color Notes

22 Days

DC12VBlueFlashing sequence: triple-flashing

22 Days or more

DC12VGreenFlashing sequence: triple-flashing

22 Days or more

DC12VRedFlashing sequence: triple-flashing

22 Days or more

DC12VYellowFlashing sequence: triple-flashing

22 Days

DC24VBlueFlashing sequence: triple-flashing

22 Days

DC24VGreenFlashing sequence: triple-flashing

22 Days

DC24VRedFlashing sequence: triple-flashing

16 Days

DC24VYellowFlashing sequence: triple-flashing

22 Days

[Other] AC100/200/230VBlueFlashing sequence: triple-flashing

22 Days

[Other] AC100/200/230VGreenFlashing sequence: triple-flashing

22 Days

[Other] AC100/200/230VRedFlashing sequence: triple-flashing

22 Days

[Other] AC100/200/230VYellowFlashing sequence: triple-flashing

Loading...

  1. 1

Basic Information

Light emitting part shape Cylindrical Size(⌀) 162 Light Source LED
Mounting method Bracket fixing method Buzzer (includes) None Lighting/blinking Blinking
Rotation None Representative standards CE Dimension height(mm) 222
Dimension width(mm) 162 Dimension depth(mm) 162 Features Flashing ON/OFF cycles: 110 ±10 cycles/min
Protection function (environmentally resistant) IP23 Body material Polycarbonate resin (globe unit)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET