• MISUMI is open to support you, but some lead times may be impacted. Read more about our COVID 19 Response

SD/microSD card case - CMC-SDCPP12 series (ELECOM)

SD/microSD card case - CMC-SDCPP12 series (ELECOM)

[Features]
· Includes index cards which are useful in identifying saved data.
· By combining it into your microSD card it can be stored easily.

Edit Part Configuration

Part Number

Configure to get your Part Number

Part Number
CMC-SDCPP12BK
CMC-SDCPP12PN
CMC-SDCPP12WH
Part NumberVolume DiscountDays to Ship Color Material Accessories Dimensions (W×D×H)
(mm)

4 Days

BlackMain Case Unit: Polypropylene, Storage Tray: EVA1 index card48.5x11.8x90

4 Days

PinkMain Case Unit: Polypropylene, Storage Tray: EVA1 index card48.5x11.8x90

4 Days

WhiteMain Case Unit: Polypropylene, Storage Tray: EVA1 index card48.5x11.8x90

Loading...

  1. 1

Basic Information

Number stowed(sheets) 6 SD cards, 6 micro SD cards

Additional Products in this Category

Customers Who Viewed This Item Also Viewed