Cooler Pad for Notebooks (With Turbo Function)

Edit Part Configuration

Part Number

Configured Part Number is shown.

TK-CLN19U

Part Number
TK-CLN19U
Part NumberVolume DiscountDays to Ship Features Specifications Size (W x D x H)
(mm)

6 Days or more

Comes with a fan control for airflow adjustment. Equipped with two 12 cm large type fans.Rated Capacity: 720 mA / 5 VDC, Maximum Airflow: 80 CFM (110 CFM with Turbo), Noise: 0 - 32 dBA, Cable Length: 800 mm400x330x55

Loading...

  1. 1

Basic Information

Color Black

Please check the type/dimensions/specifications of the part TK-CLN19U in the Cooler Pad for Notebooks (With Turbo Function) series.

Customers Who Viewed This Item Also Viewed

Tech Support