Multi Smartphone Case (5-Inch)

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
PDA-SPC9BK
PDA-SPC9BL
PDA-SPC9P
Part NumberVolume DiscountDays to Ship Color Features Size (W x D x H)
(mm)
Specifications

4 Days or more

BlackSlip-in type for easy insertion and removal without the need for a fastener.Inside dimensions (refer to stowed dimensions): 75 × 15 × 145, external dimensions: 97 × 7 × 167Material: Neoprene

6 Days or more

BlueSlip-in type for easy insertion and removal without the need for a fastener.Inside dimensions (refer to stowed dimensions): 75 × 15 × 145, external dimensions: 97 × 7 × 167Material: Neoprene

6 Days or more

PinkSlip-in type for easy insertion and removal without the need for a fastener.Inside dimensions (refer to stowed dimensions): 75 × 15 × 145, external dimensions: 97 × 7 × 167Material: Neoprene

Loading...

  1. 1

Basic Information

Type Case

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support