Switchbox for 2 PCS

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
M262
M272
M372
Part NumberVolume DiscountDays to Ship Depth D
(mm)
Product type Compliance Dimension width W
(mm)
Dimension vertical H
(mm)
Notes

4 Days or more

44B typeA / B type123123S marked product

4 Days or more

54B Type DeepA / B type123123S marked product

4 Days or more

54C Type DeepA / B / C type123123S marked product

Loading...

  1. 1

Basic Information

Width W(mm) 123 Height H(mm) 123 Color White
Bottom knock C39 (Ø38.8)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support