Switchbox for 3 PCS

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
M273
M373
Part NumberVolume DiscountDays to Ship Product type Compliance Dimension width W
(mm)
Dimension vertical H
(mm)
Notes

4 Days or more

B Type DeepA / B type169123S marked product

4 Days or more

C Type DeepA / B / C type169123S marked product

Loading...

  1. 1

Basic Information

Width W(mm) 169 Height H(mm) 123 Depth D(mm) 54
Color White Bottom knock C39 (Ø38.8)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support