Compensating Conduction Wire - Thermocouple T Type - Multiple Pairs - TX-GS-VVR-SA Series

Compensating Conduction Wire - Thermocouple T Type - Multiple Pairs - TX-GS-VVR-SA Series

Compensating conductor for K thermocouple, precision grade, general vinyl in both insulation and sheath, multi-pair round type compensating conductor with copper tape shielding. Multiple pair type with moisture proofing and waterproofing.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-10
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-11
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-12
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-13
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-14
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-15
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-16
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-17
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-18
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-19
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-20
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-21
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-22
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-23
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-24
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-25
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-26
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-27
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-28
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-29
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-30
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-31
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-32
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-33
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-34
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-35
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-36
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-37
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-38
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-39
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-40
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-41
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-42
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-43
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-44
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-45
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-46
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-47
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-48
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-49
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-50
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-51
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-52
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-53
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-54
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-55
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-56
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-57
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-58
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-59
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-60
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-61
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-62
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-63
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-64
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-65
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-66
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-67
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-68
TX-GS-VVR-SA-5PX7/0.45(1.25SQ)-69
Part NumberVolume DiscountDays to Ship RoHSTotal length
(m)
Number of cores
(Core)
Logarithm Finished outer diameter
(mm)

7 Days or more

101010515.9

7 Days or more

101110515.9

7 Days or more

101210515.9

7 Days or more

101310515.9

7 Days or more

101410515.9

7 Days or more

101510515.9

7 Days or more

101610515.9

7 Days or more

101710515.9

7 Days or more

101810515.9

7 Days or more

101910515.9

7 Days or more

102010515.9

7 Days or more

102110515.9

7 Days or more

102210515.9

7 Days or more

102310515.9

7 Days or more

102410515.9

7 Days or more

102510515.9

7 Days or more

102610515.9

7 Days or more

102710515.9

7 Days or more

102810515.9

7 Days or more

102910515.9

7 Days or more

103010515.9

7 Days or more

103110515.9

7 Days or more

103210515.9

7 Days or more

103310515.9

7 Days or more

103410515.9

7 Days or more

103510515.9

7 Days or more

103610515.9

7 Days or more

103710515.9

7 Days or more

103810515.9

7 Days or more

103910515.9

7 Days or more

104010515.9

7 Days or more

104110515.9

7 Days or more

104210515.9

7 Days or more

104310515.9

7 Days or more

104410515.9

7 Days or more

104510515.9

7 Days or more

104610515.9

7 Days or more

104710515.9

7 Days or more

104810515.9

7 Days or more

104910515.9

7 Days or more

105010515.9

7 Days or more

105110515.9

7 Days or more

105210515.9

7 Days or more

105310515.9

7 Days or more

105410515.9

7 Days or more

105510515.9

7 Days or more

105610515.9

7 Days or more

105710515.9

7 Days or more

105810515.9

7 Days or more

105910515.9

7 Days or more

106010515.9

7 Days or more

106110515.9

7 Days or more

106210515.9

7 Days or more

106310515.9

7 Days or more

106410515.9

7 Days or more

106510515.9

7 Days or more

106610515.9

7 Days or more

106710515.9

7 Days or more

106810515.9

7 Days or more

106910515.9

Loading...

Basic Information

Conductor cross section(mm2) 1.25 Shield Present Sheath Color Brown
Ground wire None Sheath Material Vinyl Insulation body materials Vinyl
Shape Circular Classification and accuracy for compensating lead wires General-use common class Compensated conductor operating temperature range -20 to 90
Shield type Copper tape Conductor configuration (strands/mm) 7/0.45

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET