• Due to a Windows update on October 11, 2017, our online CAD download service has been unavailable for use. As of October 19th, our service has been fully restored. We apologize for the inconvenience. For additional details, please click here.

UZP Series

Part Number

Configured Part Number is shown.

Part Number
UZP-150-12-J0E
UZP-150-12-J0E-K
UZP-150-24-J0E
UZP-150-24-J0E-K
Part NumberVolume DiscountDays to Ship RoHSConfiguration Output Voltage (Single Only) Rated Output Current (Single Only)
(A)
Height
(mm)
Sizes Width
(mm)
Depth
(mm)

Quote

CompliantOpen Frame12 VDC12.53575160

Quote

CompliantCover Attached12 VDC12.54583.8188

Quote

CompliantOpen Frame24 VDC6.33575160

Quote

CompliantCover Attached24 VDC6.34583.8188

Loading...

  1. 1

Basic Information

Capacity(W) 150 Single / Multi Single Input Voltage AC Only
Input and Output Terminal Shape Connector Representative Standard CE / UL / CUL / CSA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support