Male Header with Place-in Pin/734 Series/Straight/3.5 mm Pitch

Male Header with Place-in Pin/734 Series/Straight/3.5 mm Pitch

[Features]
● Can be mounted perpendicularly to a printed circuit board using a solder pin.
● A maximum rated current of 10 A is possible using a 1 x 1 mm pin size.
● Model that completely prevents insertion errors
● An accessory coding key can be attached.

Part Number

Configured Part Number is shown.

734-142/100-000

Part Number
734-142/100-000
Part NumberVolume DiscountDays to Ship Connector Series Initials Supported accessories

4 Days or more

MNOCoating key

Loading...

  1. 1

Basic Information

Connector Shape Square shape Series Initials M·N·O MCS-MINI Applicable pin/contact Male (plug)
Number of cores 12 Application For PCB Allowable Current(A) 10
Allowable Voltage(V) 300 Connection direction Straight Representative standards UL / CUL / CSA
Color Light gray Pin pitch(mm) 3.5 Terminal length(mm) 2.9
Insulation materials Nylon 6.6 Flame retardant grade UL94/V0 Contact materials Electrolytic copper
Contact surface treatment Tin plating

Please check the type/dimensions/specifications of the part 734-142/100-000 in the Male Header with Place-in Pin/734 Series/Straight/3.5 mm Pitch series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support