WGX Plug Connector Series【3-100 Pieces Per Package】

WGX Plug Connector Series

The single wire connector and PSE compliant products are used by many customers in Japan. These connectors have a single wire Φ of 1.2 to 2.0 mm (3L supports 2.6 mm diameter).

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
WGX-2
WGX-2-PK
WGX-3L
WGX-3L-PK
WGX-4
WGX-6
WGX-6-PK
WGX-8
WGX-8-PK
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship RoHSConnector Series Initials Series Initials V· W· X Applicable pin/contact Number of cores Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Connection direction Representative standards Color Applicable wire Cross-sectional area matching with strand wire
(mm2)
Wire conforming size
(AWG)
JAN code Trusco cord Applicable wire Number of insertion lines
(Pieces)

100 Pieces Per Package

Same Day

Stock

10V W X[Others] WGXOthers2Cable connection20600[Others] ScrewlessStraightUL / CUL / CSATransparent/yellowSingle wire-18 to 12----

15 Pieces Per Package

4 Days or more

------20300---Yellow---4050821759294437-6366Single wire: Φ1.6 to 2.0Number of Insertion Lines: 2

50 Pieces Per Package

Same Day

Stock

10V W X[Others] WGXOthers3Cable connection30600[Others] ScrewlessStraightUL / CUL / CSATransparent/redSingle wire-14 to 10----

3 Pieces Per Package

4 Days or more

------20300---Red-5.5-4050821759386437-6374Single wire: Φ1.6 to 2.6Number of Insertion Lines: 3

100 Pieces Per Package

Same Day

Stock

10V W X[Others] WGXOthers4Cable connection20600[Others] ScrewlessStraightUL / CUL / CSATransparent/blueSingle wire-18 to 12----

50 Pieces Per Package

Same Day

Stock

10V W X[Others] WGXOthers6Cable connection20600[Others] ScrewlessStraightUL / CUL / CSATransparent/violetSingle wire-18 to 12----

6 Pieces Per Package

4 Days or more

------20300---Purple---4050821759331437-6391Single wire: Φ1.6 to 2.0Number of Insertion Lines: 6

50 Pieces Per Package

Same Day

Stock

10V W X[Others] WGXOthers8Cable connection20600[Others] ScrewlessStraightUL / CUL / CSATransparent/greenSingle wire-18 to 12----

4 Pieces Per Package

4 Days or more

------20300---Green---4050821759348437-6404Single wire: Φ1.6 to 2.0Number of Insertion Lines: 8

Loading...

  1. 1

Basic Information

Connector Shape Square shape

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET