Cable Cover for Spring Type Connector, 5 mm Pitch

Cable Cover for Spring Type Connector, 5 mm Pitch

Such accessories are used for the 231, 232, 721, 722 and 723 series 5 mm pitch and the spring connector cable stopper.

Edit Part Configuration

Part Number

Configured Part Number is shown.

232-602

Part Number
232-602
Part NumberVolume DiscountDays to Ship RoHSNotes

92 Days or more

10Mount method: secure using cable ties, 1 after the cable outlet, maximum cable tie width 3.6 mm

Loading...

  1. 1

Basic Information

Product type For 2-pole Applicable series MCS-MIDI Applicable pin pitch(mm) 5
Color Light gray

Please check the type/dimensions/specifications of the part 232-602 in the Cable Cover for Spring Type Connector, 5 mm Pitch series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET