Able to Connect to Spring Type Connectors, 231 Series, 5.08 mm Pitch, Male 231-300 Series

Able to Connect to Spring Type Connectors, 231 Series, 5.08 mm Pitch, Male 231-300 Series

The female side can be connected to 231-300 series connectors with the male side of a spring type connector. The corresponding circuit board can be connected to 232-100/200 series connectors (5.08 mm pitch).

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
231-638
231-640
Part NumberVolume DiscountDays to Ship RoHSConnector Series Initials Number of cores Supported accessories

92 Days or more

10MNO8Marking accessories/operating tools/separator/shelf-type jumper/insulation stop/coding key/screw/strain relief housing/strain relief plate

92 Days or more

10MNO10Marking accessories/operating tools/separator/shelf-type jumper/insulation stop/coding key/screw/strain relief housing/strain relief plate

Loading...

  1. 1

Basic Information

Connector Shape Square shape Series Initials M·N·O MCS-MIDI Classic Applicable pin/contact Male (plug)
Application Cable connection Allowable Current(A) 12 Allowable Voltage(V) 320
Wire connection method Screwless Connection direction Straight Representative standards UL / CUL / CSA
Color Orange Pin pitch(mm) 5.08 Applicable wire Single wire / stranded wire / stranded wire (with insulation color ferrule) / stranded wire (no insulation color ferrule)
Single wire conforming cross-section(mm2) 0.08 to 2.5 Cross-sectional area matching with strand wire(mm2) 0.08 to 2.5 Cross-sectional area (insulated ferrule with color) matching with strand wire(mm2) 0.25 to 1.5
Cross-sectional area (insulated ferrule without color) matching with strand wire(mm2) 0.25 to 2.5 Wire conforming size(AWG) 28 to 12 Insulation materials Nylon 6.6
Flame retardant grade UL94/V0 Contact materials Electrolytic copper Contact surface treatment Tin plating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET