Spring Type Connector, 231 Series, 5 mm Pitch, Female (Fixed Hole Embedded)

Spring Type Connector, 231 Series, 5 mm Pitch, Female (Fixed Hole Embedded)

Male side can be connected to 231-600 series connectors with the female side of a spring-type connector. Snap-in mount fit included (fixed hole embedded).

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
231-102/008-000
231-110/008-000
Part NumberVolume DiscountDays to Ship RoHSConnector Series Initials Number of cores Supported accessories

92 Days or more

10MNO2Marking accessories/operating tools/direct printing/shelf-type jumper/insulation stop/test plug adapter/test plug/screw/strain relief housing/strain relief plate

92 Days or more

10MNO10Marking accessories/operating tools/direct printing/shelf-type jumper/insulation stop/test plug adapter/test plug/screw/strain relief housing/strain relief plate

Loading...

  1. 1

Basic Information

Connector Shape Square shape Series Initials M·N·O MCS-MIDI Classic Applicable pin/contact Female (socket)
Application Cable connection Allowable Current(A) 16 Allowable Voltage(V) 320
Wire connection method Screwless Connection direction Straight Representative standards UL / CUL / CSA
Product type With snap-in mounting foot Color Gray Pin pitch(mm) 5
Applicable wire Single wire / stranded wire / stranded wire (with insulation color ferrule) / stranded wire (no insulation color ferrule) Single wire conforming cross-section(mm2) 0.08 to 2.5 Cross-sectional area matching with strand wire(mm2) 0.08 to 2.5
Cross-sectional area (insulated ferrule with color) matching with strand wire(mm2) 0.25 to 1.5 Cross-sectional area (insulated ferrule without color) matching with strand wire(mm2) 0.25 to 2.5 Wire conforming size(AWG) 28 to 12
Maximum Outer Diameter of Coat(mm) 4.1 Insulation materials Nylon 6.6 Flame retardant grade UL94/V0
Contact materials Copper alloy Contact surface treatment Tin plating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET