Spring Type Connector, 231 Series, 7.5 mm Pitch, Female with Lock Mechanism

Spring Type Connector, 231 Series, 7.5 mm Pitch, Female with Lock Mechanism

A female spring-type connector with locking mechanism to enable male-side connection to the 731-600 Series connectors. Compatible boards: 231–200/800 Series (7.5-mm pitch)

Edit Part Configuration

Part Number

Configured Part Number is shown.

231-202/037-000

Part Number
231-202/037-000
Part NumberVolume DiscountDays to Ship RoHSConnector Series Initials Supported accessories

92 Days or more

10MNOMarking accessories/operating tools/direct printing/insulation stop/test plug adapter/test plug/screw/strain relief housing/strain relief plate

Loading...

  1. 1

Basic Information

Connector Shape Square shape Series Initials M·N·O MCS-MIDI Classic Applicable pin/contact Female (socket)
Number of cores 2 Application Cable connection Allowable Current(A) 16
Allowable Voltage(V) 630 Wire connection method Screwless Connection direction Straight
Representative standards UL / CUL / CSA Product type With locking device Color Gray
Pin pitch(mm) 7.5 Applicable wire Single wire / stranded wire / stranded wire (with insulation color ferrule) / stranded wire (no insulation color ferrule) Single wire conforming cross-section(mm2) 0.08 to 2.5
Cross-sectional area matching with strand wire(mm2) 0.08 to 2.5 Cross-sectional area (insulated ferrule with color) matching with strand wire(mm2) 0.25 to 1.5 Cross-sectional area (insulated ferrule without color) matching with strand wire(mm2) 0.25 to 2.5
Wire conforming size(AWG) 28 to 12 Insulation materials Nylon 6.6 Flame retardant grade UL94/V0
Contact materials Copper alloy Contact surface treatment Tin plating

Please check the type/dimensions/specifications of the part 231-202/037-000 in the Spring Type Connector, 231 Series, 7.5 mm Pitch, Female with Lock Mechanism series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET