Spring Type Connector, 232 Series, 5.08 mm Pitch, Female Angle Type Spring Connectors

Spring Type Connector, 232 Series, 5.08 mm Pitch, Female Angle Type Spring Connectors

Male side can be connected to 231-600 series connectors with the female side of an angle-type spring connector. Corresponding circuit board can be connected to 231-300 series.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
232-302/026-000
232-303/026-000
232-304/026-000
232-305/026-000
232-306/026-000
232-311/026-000
232-312/026-000
232-314/026-000
Part NumberVolume DiscountDays to Ship RoHSConnector Series Initials Number of cores Supported accessories

92 Days or more

10MNO2Marking accessories/operating tools/direct printing/shelf-type jumper/insulation stop/test plug adapter/test plug/screw/strain relief housing/strain relief plate

92 Days or more

10MNO3Marking accessories/operating tools/direct printing/shelf-type jumper/insulation stop/test plug adapter/test plug/screw/strain relief housing/strain relief plate

92 Days or more

10MNO4Marking accessories/operating tools/direct printing/shelf-type jumper/insulation stop/test plug adapter/test plug/screw/strain relief housing/strain relief plate

92 Days or more

10MNO5Marking accessories/operating tools/direct printing/shelf-type jumper/insulation stop/test plug adapter/test plug/screw/strain relief housing/strain relief plate

92 Days or more

10MNO6Marking accessories/operating tools/direct printing/shelf-type jumper/insulation stop/test plug adapter/test plug/screw/strain relief housing/strain relief plate

92 Days or more

10MNO11Marking accessories/operating tools/direct printing/shelf-type jumper/insulation stop/test plug adapter/test plug/screw/strain relief housing/strain relief plate

92 Days or more

10MNO12Marking accessories/operating tools/direct printing/shelf-type jumper/insulation stop/test plug adapter/test plug/screw/strain relief housing/strain relief plate

92 Days or more

10MNO14Marking accessories/operating tools/direct printing/shelf-type jumper/insulation stop/test plug adapter/test plug/screw/strain relief housing/strain relief plate

Loading...

  1. 1

Basic Information

Connector Shape Square shape Series Initials M·N·O MCS-MIDI Classic Applicable pin/contact Female (socket)
Application Cable connection Allowable Current(A) 14 Allowable Voltage(V) 320
Wire connection method Screwless Connection direction Straight Representative standards UL / CUL / CSA
Product type Wire insertion opening opposite direction of latch Color Orange Pin pitch(mm) 5.08
Applicable wire Single wire / stranded wire / stranded wire (with insulation color ferrule) / stranded wire (no insulation color ferrule) Single wire conforming cross-section(mm2) 0.08 to 2.5 Cross-sectional area matching with strand wire(mm2) 0.08 to 2.5
Cross-sectional area (insulated ferrule with color) matching with strand wire(mm2) 0.25 to 1.5 Cross-sectional area (insulated ferrule without color) matching with strand wire(mm2) 0.25 to 2.5 Wire conforming size(AWG) 28 to 12
Maximum Outer Diameter of Coat(mm) 4.1 Insulation materials Nylon 6.6 Flame retardant grade UL94/V0
Contact materials Copper alloy Contact surface treatment Tin plating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET