Spring Type Connector, Mismatch Prevention 721 Series, 7.5 mm Pitch, Female, Grade 2

Spring Type Connector, Mismatch Prevention 721 Series, 7.5 mm Pitch, Female, Grade 2

Male side can be connected to 723-600 with the female side of a spring-type connector. Corresponding circuit board can be connected to 721-200 series.

Edit Part Configuration

Part Number

Configured Part Number is shown.

721-2206/026-000

Part Number
721-2206/026-000
Part NumberVolume DiscountDays to Ship RoHSConnector Series Initials Supported accessories

92 Days or more

10MNOMarking accessories/operating tools/direct printing/insulation stop/test plug adapter/test pin/strain relief plate

Loading...

  1. 1

Basic Information

Connector Shape Square shape Series Initials M·N·O MCS-MIDI Applicable pin/contact Female (socket)
Number of cores 6 Application Cable connection Allowable Current(A) 16
Allowable Voltage(V) 630 Wire connection method Screwless Connection direction Straight
Representative standards UL / CUL / CSA Color Light gray Pin pitch(mm) 7.5
Applicable wire Single wire / flexible stranded wire / flexible stranded wire (with insulation color ferrule) / flexible stranded wire (no insulation color ferrule) Single wire conforming cross-section(mm2) 0.2 to 2.5 Flexible stranded wire Conforming cross-sectional area(mm2) 0.2 to 2.5
Flexible stranded wire (insulated collar attached ferrule) conforming cross-sectional area(mm2) 0.25 to 1.5 Flexible stranded wire (ferrule without insulated collar ) conforming cross-sectional area(mm2) 0.25 to 2.5 Wire conforming size(AWG) 24 to 12
Maximum Outer Diameter of Coat(mm) 4.2 Insulation materials Nylon 6.6 Flame retardant grade UL94/V0
Contact materials Copper alloy Contact surface treatment Tin plating

Please check the type/dimensions/specifications of the part 721-2206/026-000 in the Spring Type Connector, Mismatch Prevention 721 Series, 7.5 mm Pitch, Female, Grade 2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET