Spring Type Connector, Mismatch Prevention Type, 721 Series, 5 mm Pitch, Male with Panel Pass-Through Fixing Flange

Spring Type Connector, Mismatch Prevention Type, 721 Series, 5 mm Pitch, Male with Panel Pass-Through Fixing Flange

Female side can be connected to 721-100 (5 mm pitch) with the male side of a spring-type connector with panel pass-through fixing flange.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
721-602/114-000
721-604/114-000
721-604/114-042
Part NumberVolume DiscountDays to Ship RoHSConnector Series Initials Number of cores Supported accessories

92 Days or more

10MNO2Marking accessories/operating tools/direct printing/insulation stop/coding key/strain relief housing/strain relief plate

92 Days or more

10MNO4Marking accessories/operating tools/direct printing/insulation stop/coding key/strain relief housing/strain relief plate

92 Days or more

10MNO4Marking accessories/operating tools/direct printing/insulation stop/coding key/strain relief housing/strain relief plate

Loading...

  1. 1

Basic Information

Connector Shape Square shape Series Initials M·N·O MCS-MIDI Applicable pin/contact Male (plug)
Application Panel mount Allowable Current(A) 16 Allowable Voltage(V) 320
Wire connection method Screwless Connection direction Straight Product type With snap-in flange
Color Light gray Pin pitch(mm) 5 Applicable wire Single wire / flexible stranded wire / flexible stranded wire (with insulation color ferrule) / flexible stranded wire (no insulation color ferrule)
Single wire conforming cross-section(mm2) 0.08 to 2.5 Flexible stranded wire Conforming cross-sectional area(mm2) 0.08 to 2.5 Flexible stranded wire (insulated collar attached ferrule) conforming cross-sectional area(mm2) 0.25 to 1.5
Flexible stranded wire (ferrule without insulated collar ) conforming cross-sectional area(mm2) 0.25 to 2.5 Wire conforming size(AWG) 28 to 12 Maximum Outer Diameter of Coat(mm) 4.1
Insulation materials Nylon 6.6 Flame retardant grade UL94/V0 Contact materials Electrolytic copper
Contact surface treatment Tin plating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET