Spring Type Connector, Mismatch Prevention Type, 721 Series, 7.5 mm Pitch, Female

Spring Type Connector, Mismatch Prevention Type, 721 Series, 7.5 mm Pitch, Female

Male side can be connected to 723-600 with the female side of a spring-type connector, and the “to-circuit board” portion can be connected to the 7.5 mm pitch 721-300 series and 800 series.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
721-203/026-000
721-204/026-000
Part NumberVolume DiscountDays to Ship RoHSConnector Series Initials Number of cores Supported accessories

92 Days or more

10MNO3Marking accessories/operating tools/direct printing/insulation stop/test plug adapter/test plug/screw/strain relief housing/strain relief plate

92 Days or more

10MNO4Marking accessories/operating tools/direct printing/insulation stop/test plug adapter/test plug/screw/strain relief housing/strain relief plate

Loading...

  1. 1

Basic Information

Connector Shape Square shape Series Initials M·N·O MCS-MIDI Applicable pin/contact Female (socket)
Application Cable connection Allowable Current(A) 16 Allowable Voltage(V) 630
Wire connection method Screwless Connection direction Straight Representative standards UL / CUL / CSA
Color Light gray Pin pitch(mm) 7.5 Applicable wire Single wire / flexible stranded wire / flexible stranded wire (with insulation color ferrule) / flexible stranded wire (no insulation color ferrule)
Single wire conforming cross-section(mm2) 0.08 to 2.5 Flexible stranded wire Conforming cross-sectional area(mm2) 0.08 to 2.5 Flexible stranded wire (insulated collar attached ferrule) conforming cross-sectional area(mm2) 0.25 to 1.5
Flexible stranded wire (ferrule without insulated collar ) conforming cross-sectional area(mm2) 0.25 to 2.5 Wire conforming size(AWG) 28 to 12 Maximum Outer Diameter of Coat(mm) 4.1
Insulation materials Nylon 6.6 Flame retardant grade UL94/V0 Contact materials Copper alloy
Contact surface treatment Tin plating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET