Spring Type Connector, Mismatch Prevention Type, 723 Series, 7.5 mm Pitch, Male

Spring Type Connector, Mismatch Prevention Type, 723 Series, 7.5 mm Pitch, Male

Female side can be connected to 721-200 (7.5 mm pitch) with the male side of a spring-type connector.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
723-604
723-605
Part NumberVolume DiscountDays to Ship RoHSConnector Series Initials Applicable pin/contact Number of cores Supported accessories

92 Days or more

10MNOFemale (socket)4Marking accessories/operating tools/direct printing/insulation stop/coding key/screw/strain relief housing/strain relief plate

92 Days or more

10MNOMale (plug)6Marking accessories/operating tools/direct printing/insulation stop/coding key/screw/strain relief housing/strain relief plate

Loading...

  1. 1

Basic Information

Connector Shape Square shape Series Initials M·N·O MCS-MIDI Application Cable connection
Allowable Current(A) 12 Allowable Voltage(V) 630 Wire connection method Screwless
Connection direction Straight Representative standards UL / CUL / CSA Color Light gray
Pin pitch(mm) 7.5 Applicable wire Single wire / flexible stranded wire / flexible stranded wire (with insulation color ferrule) / flexible stranded wire (no insulation color ferrule) Single wire conforming cross-section(mm2) 0.08 to 2.5
Flexible stranded wire Conforming cross-sectional area(mm2) 0.08 to 2.5 Flexible stranded wire (insulated collar attached ferrule) conforming cross-sectional area(mm2) 0.25 to 1.5 Flexible stranded wire (ferrule without insulated collar ) conforming cross-sectional area(mm2) 0.25 to 2.5
Wire conforming size(AWG) 28 to 12 Maximum Outer Diameter of Coat(mm) 4.1 Insulation materials Nylon 6.6
Flame retardant grade UL94/V0 Contact materials Electrolytic copper Contact surface treatment Tin plating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET