Spring Type Connector, 231 Series, 5.08 mm Pitch, Male with Screw Fixation Flange

Spring Type Connector, 231 Series, 5.08 mm Pitch, Male with Screw Fixation Flange

Screw fixation flange is attached to the male side of the spring-type connector; male side can be connected with the 231-300 series.

Edit Part Configuration

Part Number

Configured Part Number is shown.

231-640/019-000

Part Number
231-640/019-000
Part NumberVolume DiscountDays to Ship RoHSConnector Series Initials Supported accessories

92 Days or more

10MNOMarking accessories/operating tools/separator/shelf-type jumper/insulation stop/coding key/screw/strain relief housing/strain relief plate

Loading...

  1. 1

Basic Information

Connector Shape Square shape Series Initials M·N·O MCS-MIDI Classic Applicable pin/contact Male (plug)
Number of cores 10 Application Cable connection Allowable Current(A) 12
Allowable Voltage(V) 320 Wire connection method Screwless Connection direction Straight
Representative standards UL / CUL / CSA Product type With Flange for Fixing Color Orange
Pin pitch(mm) 5.08 Applicable wire Single wire / stranded wire / stranded wire (with insulation color ferrule) / stranded wire (no insulation color ferrule) Single wire conforming cross-section(mm2) 0.08 to 2.5
Cross-sectional area matching with strand wire(mm2) 0.08 to 2.5 Cross-sectional area (insulated ferrule with color) matching with strand wire(mm2) 0.25 to 1.5 Cross-sectional area (insulated ferrule without color) matching with strand wire(mm2) 0.25 to 2.5
Wire conforming size(AWG) 28 to 12 Maximum Outer Diameter of Coat(mm) 4.1 Insulation materials Nylon 6.6
Flame retardant grade UL94/V0 Contact materials Electrolytic copper Contact surface treatment Tin plating

Please check the type/dimensions/specifications of the part 231-640/019-000 in the Spring Type Connector, 231 Series, 5.08 mm Pitch, Male with Screw Fixation Flange series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET